IESNA:LM-63-2002
[TEST]P1645112
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1B-830-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 34W 80CRI 3000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (16) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.28A 34.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4060.6
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 34.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
489.3 496.3 509.9 524.2 544.3 573.4 611.8 652.8 688.8 729.3 767.7 816.3 868.0 920.1 966.4 
1017.0 1074.6 1136.2 1225.6 1321.8 1398.6 1454.5 1499.9 1523.7 1469.3 1318.9 1058.0 603.3 261.5 121.0 85.5 
64.9 41.3 27.9 14.8 0.0 0.0 
489.3 495.7 508.8 523.0 544.3 572.8 609.4 652.5 690.3 728.1 771.2 817.7 872.1 923.0 969.0 
1020.2 1077.5 1142.9 1235.4 1330.9 1406.2 1461.2 1509.2 1526.6 1474.3 1325.9 1060.3 599.2 262.1 122.8 87.0 
66.9 41.3 28.8 15.4 0.0 0.0 
489.3 495.4 507.6 523.3 544.9 572.8 607.4 649.3 687.4 725.2 767.4 815.4 868.0 920.1 968.4 
1015.8 1070.5 1146.1 1240.1 1345.7 1439.7 1505.4 1555.4 1591.5 1563.0 1432.7 1170.9 747.0 330.2 152.1 101.5 
74.2 49.2 33.5 17.5 0.3 0.0 
489.3 497.1 509.1 524.2 545.7 572.2 603.6 641.7 681.6 717.6 760.4 805.8 860.2 912.5 970.1 
1019.3 1072.0 1143.5 1233.4 1348.6 1475.4 1579.3 1668.9 1739.0 1757.0 1671.2 1458.9 1040.5 513.4 222.2 127.4 
88.4 59.1 37.5 17.2 0.3 0.0 
489.3 496.6 507.9 523.3 546.0 573.1 602.4 634.2 671.4 710.1 748.8 795.9 850.0 900.9 960.5 
1015.5 1067.6 1133.3 1229.0 1352.1 1505.1 1646.5 1804.7 1920.8 2012.4 2020.0 1869.6 1542.9 998.7 426.5 
196.1 121.0 73.9 42.5 20.4 0.6 0.0 
489.3 496.3 506.7 522.7 545.1 572.2 599.2 628.9 661.5 699.6 737.4 779.9 827.0 880.8 935.2 
991.7 1054.2 1125.8 1218.3 1343.9 1507.4 1696.2 1883.3 2066.8 2248.9 2370.5 2385.7 2189.0 1769.2 1097.6 
427.6 151.6 78.8 44.8 17.7 0.9 0.0 
489.3 496.3 506.5 521.9 543.4 570.5 599.8 630.1 660.9 696.1 734.5 774.4 815.1 863.7 924.8 
988.5 1037.9 1097.3 1183.4 1294.8 1444.6 1628.4 1839.9 2085.7 2343.8 2582.0 2748.1 2758.9 2562.5 2089.5 
1397.8 668.8 193.2 82.9 34.9 3.8 0.0 
489.3 496.0 505.9 521.3 542.5 569.0 599.0 629.8 662.4 695.0 735.7 774.4 813.9 861.1 923.6 
982.7 1030.1 1087.4 1171.4 1283.1 1432.1 1614.2 1821.9 2065.4 2326.9 2571.2 2745.5 2774.3 2589.0 2113.4 
1447.8 788.0 228.9 88.4 34.6 4.1 0.0 
489.3 495.4 503.8 518.1 538.7 564.3 594.6 627.5 659.5 693.8 732.5 773.2 810.4 856.4 911.4 
965.2 1004.2 1065.8 1160.1 1285.2 1443.1 1623.2 1818.1 2029.3 2250.1 2468.3 2620.7 2670.1 2527.0 2060.1 
1473.7 938.7 459.3 132.6 48.6 10.2 0.0 
489.3 493.1 500.3 512.6 531.8 555.3 582.4 610.9 642.9 674.9 707.5 738.0 769.4 803.7 848.5 
890.7 936.4 1018.7 1134.8 1282.3 1452.5 1644.2 1844.0 2043.6 2257.9 2425.8 2521.2 2505.5 2244.0 1796.0 
1343.4 835.7 344.4 117.2 53.2 16.3 0.0 
489.3 489.9 495.4 505.9 522.5 541.9 565.5 589.4 612.9 637.1 663.0 683.3 707.2 731.6 764.8 
799.7 854.7 945.1 1071.4 1226.7 1413.8 1626.4 1854.2 2096.5 2316.4 2443.2 2446.4 2242.8 1784.4 1298.3 
855.5 440.7 173.1 71.3 27.1 9.0 0.0 
489.3 491.6 496.0 505.9 521.6 541.9 561.4 584.4 605.6 627.5 648.1 665.3 684.5 706.6 736.3 
772.9 835.7 925.3 1039.4 1179.0 1346.0 1536.5 1734.3 1925.5 2057.2 2092.7 2009.8 1775.1 1343.1 928.5 
576.8 284.8 121.6 55.9 23.9 8.1 0.0 
489.3 488.1 491.9 501.2 516.1 534.4 554.5 575.4 594.3 612.9 629.8 642.6 658.9 679.8 709.8 
754.9 815.1 882.9 958.5 1046.6 1158.9 1283.7 1415.2 1538.6 1606.0 1597.9 1510.6 1296.2 968.4 639.1 
375.8 182.7 91.3 47.1 25.0 12.2 0.0 
489.3 489.9 492.8 501.2 516.3 534.4 553.0 570.2 584.7 596.0 606.8 616.7 631.0 651.0 664.4 
665.9 653.9 628.3 589.9 545.7 509.4 491.6 475.0 434.3 365.4 283.6 212.9 162.3 127.1 108.2 94.3 79.1 
64.0 51.2 35.5 18.0 0.0 
489.3 489.3 491.6 499.8 514.6 530.9 546.0 557.4 564.9 570.2 575.1 572.8 562.0 541.4 510.2 
468.6 416.6 357.8 302.5 259.5 225.7 201.6 183.0 168.4 156.8 144.9 133.2 123.0 113.5 105.0 94.3 82.0 67.2 
52.7 35.5 15.7 0.0 
489.3 491.0 493.4 501.8 515.5 528.9 536.7 540.2 544.0 543.7 534.4 515.2 484.9 446.2 397.1 
344.4 299.6 265.9 240.9 221.4 203.9 188.8 176.0 166.7 159.7 151.3 140.2 128.9 120.1 109.4 94.3 78.8 63.4 46.3 
29.1 6.1 0.0 
489.3 491.0 494.8 503.0 514.9 522.7 525.4 528.6 528.0 517.5 494.2 460.8 413.9 363.3 316.8 284.8 
264.1 247.8 231.8 217.3 200.4 185.3 178.0 174.5 170.2 160.6 148.1 138.5 138.5 132.1 115.5 96.6 72.7 54.7 30.8 2.6 
0.0 
489.3 487.8 493.4 501.8 510.2 513.1 516.6 519.8 511.7 487.5 453.5 407.0 354.3 311.0 281.3 260.1 
242.3 225.4 207.7 189.7 183.8 181.8 182.1 183.6 179.8 169.9 159.7 156.5 166.7 166.4 161.7 132.1 104.7 76.5 41.0 1.5 
0.0 
489.3 487.0 493.4 503.5 508.8 509.7 514.3 514.3 498.0 466.9 422.7 372.6 326.4 291.8 265.6 243.2 
222.8 200.7 181.8 175.4 171.6 170.8 173.7 176.6 172.2 164.9 157.7 164.9 170.5 166.4 153.3 125.4 103.3 76.5 39.0 0.6 
0.0 
489.3 487.3 495.1 506.7 509.7 510.2 514.9 509.7 486.7 450.0 403.5 354.0 313.0 281.0 252.2 226.9 
203.9 181.5 171.6 166.4 164.4 164.6 169.0 171.0 165.2 157.7 155.0 165.5 163.5 158.8 139.9 117.2 95.4 72.1 34.9 0.0 
0.0 
489.3 483.8 492.5 504.1 507.3 508.2 512.9 505.0 480.6 441.0 396.5 346.2 305.4 273.4 242.3 213.8 
189.4 171.3 164.4 160.3 159.4 160.9 164.1 166.1 163.2 160.9 163.8 176.6 173.7 158.8 133.8 110.8 87.0 60.5 28.5 0.0 
0.0 
489.3 482.6 491.0 502.7 506.2 507.3 511.4 503.8 479.1 442.7 394.5 344.1 305.7 272.3 240.3 212.4 
187.3 169.9 162.9 158.8 158.2 159.4 162.6 164.4 162.3 161.2 164.1 175.4 171.3 154.5 130.3 108.5 84.4 56.1 26.2 0.0 
0.0 
